TAYMAC
Standard Duplex, Duplex Rocker, Rocker Metal, White
Image of WW-DR Standard Duplex, Duplex Rocker, Rocker Metal, White
Image of WW-DR Standard Duplex, Duplex Rocker, Rocker Metal, White
Image of WW-DR Standard Duplex, Duplex Rocker, Rocker Metal, White

Standard Duplex, Duplex Rocker, Rocker Metal, White

Brand: TayMac

Catalog ID: WW-DR

2-Gang Metal Wallplate, Standard, Duplex/Decorator, White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WW-DR

Color

White

Finish Type

Smooth

Material

Metal

Number of Gang(s)

2-Gang

Product Family

Metallic Standard

Product Type

Wallplates

Size

Standard

Style

Duplex Decorator/Rocker

UPC

092326116923

Dimensions

Dimensions

0.17 in x 4.56 in x 4.51 in

Height

4.51 in

Length

0.17 in

Package Height

5.28 in

Package Length

4.84 in

Package Weight

1.676 lb

Package Width

2.13 in

Size

Standard

Weight

0.159 lb

Width

4.56 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

4500