
Brand: TayMac
Catalog ID: CP450S
Accessory Type
Box
Catalog Number
CP450S
Color
Gray
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Cast Metal
Type
Closure Plugs
UPC
092326110075
Weather Resistant
Yes
Cubic Capacity
0.203391 cu.in
Depth
0.31 in
Height
0.81 in
Package Height
5 in
Package Length
0.29 in
Package Weight
0.04 lb
Package Width
4 in
Width
0.81 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Weather Resistant
Yes
Carton Quantity
30
Minimum Pack Quantity
1
Packaging Type
Polybag
Pallet Quantity
11550