


Brand: TayMac
Catalog ID: CP450WH
Accessory Type
Box
Catalog Number
CP450WH
Color
White
Construction
Metallic
Material
Cast Metal
Type
Closure Plugs
UPC
092326110099
Weather Resistant
Yes
Cubic Capacity
0.203391 cu.in
Depth
0.31 in
Height
0.81 in
Package Height
5 in
Package Length
0.29 in
Package Weight
0.04 lb
Package Width
4 in
Width
0.81 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Weather Resistant
Yes
Carton Quantity
30
Minimum Pack Quantity
1
Packaging Type
Polybag
Pallet Quantity
11550