
Brand: TayMac
Catalog ID: CP475S
Accessory Type
Box
Catalog Number
CP475S
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Cast Metal
UPC
092326110105
Weather Resistant
Yes
Cubic Capacity
0.316231 cu.in
Depth
0.31 in
Height
1.01 in
Package Height
5 in
Package Length
0.29 in
Package Weight
0.05 lb
Package Width
4 in
Width
1.01 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Weather Resistant
Yes
Carton Quantity
30
Minimum Pack Quantity
1
Packaging Type
Polybag
Pallet Quantity
11550