TAYMAC
Weatherproof Metal Closure Plugs, 3/4 in. NPT, Polybag of 4, White
Image of CP475WH Weatherproof Metal Closure Plugs, 3/4 in. NPT, Polybag of 4, White
*Representative image
Image of CP475WH Weatherproof Metal Closure Plugs, 3/4 in. NPT, Polybag of 4, White
Image of CP475WH Weatherproof Metal Closure Plugs, 3/4 in. NPT, Polybag of 4, White

Weatherproof Metal Closure Plugs, 3/4 in. NPT, Polybag of 4, White

Brand: TayMac

Catalog ID: CP475WH

Weatherproof Metal Closure Plugs, 3/4 in. NPT, Polybag of 4, White

  • Heavy duty metal construction
  • Durable powder coat finish provides maximum weatherability and scratch resistance
  • For use with weatherproof boxes, extension adapters, cluster covers and round splice boxes to seal off unused outlets

General

Accessory Type

Box

Catalog Number

CP475WH

Color

White

Material

Cast Metal

UPC

092326114257

Weather Resistant

Yes

Dimensions

Cubic Capacity

0.316231 cu.in

Depth

0.31 in

Dimensions

0.29 in x 1.01 in x 1.01 in

Height

1.01 in

Length

0.29 in

Weight

0.053 lb

Width

1.01 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Operational

Weather Resistant

Yes

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Packaging Type

Polybag

Pallet Quantity

11550