Image of ATS-00033 100 Series RPSMA Jack to RPSMA Plug 18" Cable Assembly
Image of ATS-00033 100 Series RPSMA Jack to RPSMA Plug 18" Cable Assembly

100 Series RPSMA Jack to RPSMA Plug 18" Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00033

ATS-00033 (former catalog number ATS-100-RPSMAJ-RPSMAP-18in). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Cable Type

100

Catalog Number

ATS-00033

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Style 1

RPSMA Jack

Connector Style 2

RPSMA Plug

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620431192

Dimensions

Dimensions

7.25 in x 4.75 in x 0.5 in

Height

0.5 in

Length

7.25 in

Width

4.75 in

Resources and downloads