Image of ATS-00157 12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPTNC Omni
Image of ATS-00157 12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPTNC Omni

12x10x6 Solid Latch Enclosure & Integrated 4 Lead 4/6 dBi RPTNC Omni

Brand:

AccelTex Solutions

Catalog ID:

ATS-00157

ATS-00157 (former catalog number ATS-12106P-S-L-CG-UBPTB-INTOO-46-4RPTP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360

Beamwidth - Vertical

144/55

Cable Type

RG58

Catalog Number

ATS-00157

Color

Light Grey

Compatibility

  • Cisco 1852e
  • Cisco 2602e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP

Connector Type

RPTNC Plug

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Enclosure System Components

ATS-12106P-S-L-CG-UBPTB and ATS-OO-245-46-4RPTP-36

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Isolation Loss

˃20dB

Lock Type

Latch

Material

Polycarbonate

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-28 to 115 °C

Polarization

Vertical

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432007

Dimensions

Dimensions

12 in x 10 in x 6 in

Height

6 in

Length

12 in

Width

10 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications