Image of ATS-00213 14x12x6 Polycarbonate Enclosure with Clear Door, Latch Lock & 6 RPSMA Holes
Image of ATS-00213 14x12x6 Polycarbonate Enclosure with Clear Door, Latch Lock & 6 RPSMA Holes

14x12x6 Polycarbonate Enclosure with Clear Door, Latch Lock & 6 RPSMA Holes

Brand:

AccelTex Solutions

Catalog ID:

ATS-00213

ATS-00213 (former catalog number ATS-14126P-C-L-6S-CG-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00213

Color

Light Grey

Compatibility

  • Aruba/HP AP-228
  • Aruba/HP AP-318
  • Aruba/HP AP-518
  • Extreme AP410e
  • Fortinet FAP-U323EV
  • Mist AP43E

Compatibility Hole Size

RPSMA

Cord Grip

Yes

Door Type

Clear

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Latch

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432205

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications

Sales Drawings