Image of ATS-00241 14x12x6 Polycarbonate Enclosure with Solid Door, Latch Lock & 4 N-Style Holes
Image of ATS-00241 14x12x6 Polycarbonate Enclosure with Solid Door, Latch Lock & 4 N-Style Holes
Image of ATS-00241 14x12x6 Polycarbonate Enclosure with Solid Door, Latch Lock & 4 N-Style Holes

14x12x6 Polycarbonate Enclosure with Solid Door, Latch Lock & 4 N-Style Holes

Brand:

AccelTex Solutions

Catalog ID:

ATS-00241

ATS-00241 (former catalog number ATS-14126P-S-L-4N-CG-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00241

Color

Light Grey

Compatibility

  • Cisco Catalyst 9124AXE
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP1130
  • Extreme AP360e
  • Mist AP61E

Compatibility Hole Size

N-Style

Cord Grip

Yes

Door Type

Solid

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Latch

Material

Polycarbonate

Number Of Antenna Connection Holes

4

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620432434

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications

Sales Drawings