Image of ATS-00385 195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly
Image of ATS-00385 195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly

195 Series RPSMA Jack to RPTNC Plug 3' Cable Assembly

Brand:

AccelTex Solutions

Catalog ID:

ATS-00385

ATS-00385 (former catalog number ATS-195-RPSMAJ-RPTNCP-3ft). AccelTex Solutions cable assemblies are constructed of the highest quality low loss coaxial cable and connectors built to our exact specifications. Each assembly is factory terminated and tested.

Product details

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Cable Type

195

Catalog Number

ATS-00385

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Style 1

RPSMA Jack

Connector Style 2

RPTNC Plug

Technology

802.11ac, 802.11n

UPC

662620433530

Dimensions

Dimensions

7.25 in x 7.75 in x 0.5 in

Height

0.5 in

Length

7.25 in

Width

7.75 in

Resources and downloads