Image of ATS-03282 2.4/5/6 GHz 7 dBi 6 Element Patch Antenna with N-Style Plugs
Image of ATS-03282 2.4/5/6 GHz 7 dBi 6 Element Patch Antenna with N-Style Plugs

2.4/5/6 GHz 7 dBi 6 Element Patch Antenna with N-Style Plugs

Brand:

AccelTex Solutions

Catalog ID:

ATS-03282

ATS-03282 (former catalog number ATS-OP-2456-7-6NP-36). The AccelTex Solutions Tri-Band, 6-Element, patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. *Available in black upon request. **Outdoor and connectorized antenna applications in the 6 GHz band in the U.S. require pending FCC updates to the equipment approvals process. See Section III of Document FCC OET Labs 6 GHz guidance. (Insert link to here: https://apps.fcc.gov/eas/comments/GetPublishedDocument.html?id=455&tn=713821)

The AccelTex Solutions Tri-Band, 6-Element, 7 dBi patch antenna with N-Style Plug connectors is a perfect complement to an enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation in the 2.5 GHz, 5 GHz and 6 GHz bands. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

  • Aesthetically Pleasing
  • Ships with integrated flush mount
  • Ships with wall and pole mount kit

Product details

General

Antenna Gain

6/6/6 dBi

Application

  • Indoor Wi-Fi
  • Outdoor Wi-Fi

Beamwidth - Horizontal

105°/105°/105°

Beamwidth - Vertical

85°/60°/50°

Cable Type

ATS-200

Catalog Number

ATS-03282

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Engenius EWS860AP
  • Fortinet FAP-432F
  • Mist AP63E

Connector Type

N-Style Plug

Polarization

Vertical

Technology

802.11ax

UPC

662620440392

Dimensions

Dimensions

15.35 in x 15.35 in x 2.16 in

Height

2.16 in

Length

15.35 in

Width

15.35 in

Electrical Ratings

Frequency Rating

2.4-2.48/5.15-5.85/6-7.125 GHz