Image of ATS-00455 6x6x4 Polycarbonate Enclosure with Clear Door, Latch Lock and No Holes
Image of ATS-00455 6x6x4 Polycarbonate Enclosure with Clear Door, Latch Lock and No Holes

6x6x4 Polycarbonate Enclosure with Clear Door, Latch Lock and No Holes

Brand:

AccelTex Solutions

Catalog ID:

ATS-00455

ATS-00455 (former catalog number ATS-664P-C-L-NH-BBP). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00455

Color

Light Grey

Cord Grip

No

Door Type

Clear

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Blank Backplate

Lock Type

Latch

Material

Polycarbonate

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620434018

Dimensions

Dimensions

6 in x 6 in x 4 in

Height

4 in

Length

6 in

Width

6 in

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications

Sales Drawings