Image of ATS-01200 AccelTex Power 2 Go V1 for the IBR900
Image of ATS-01200 AccelTex Power 2 Go V1 for the IBR900
Image of ATS-01200 AccelTex Power 2 Go V1 for the IBR900

AccelTex Power 2 Go V1 for the IBR900

Brand:

AccelTex Solutions

Catalog ID:

ATS-01200

ATS-01200 (former catalog number ATS-POWER2GO-V1). The AccelTex Power-2-Go solution is a compact / ruggedized, battery powered solution. This version is designed to power the Cradlepoint IBR600 or IBR900 for up to 10 hours between charges. The innovative kit comes with all the components, cables and connections needed for a stand-alone and fully functional mobile Hotspot. All that is needed is a Cradlepoint Router to begin using. The system also provides an external POE port for adding a Camera, SIP phone or other POE powered network device.

Product details

General

Application

Outdoor Wi-Fi

Catalog Number

ATS-01200

Compatibility

  • Cradlepoint IBR600B
  • Cradlepoint IBR900

UPC

662620436388

Dimensions

Dimensions

13 in x 11 in x 4.5 in

Height

4.5 in

Length

13 in

Width

11 in

Resources and downloads

Specifications

Installation Manuals