ATS-IDSD-245-23-1NP-IC-1
ATS-IDSD-245-23-1NP-IC-1

2.4/5 GHz 2/3 dBi White Indoor Stubby Duck Antenna w/N-Style

Brand:

AccelTex Solutions

Catalog ID:

ATS-00854

ATS-00854 (former catalog number ATS-IDSD-245-23-1NP-IC). The AccelTex Solutions dual band indoor stubby duck antenna is a perfect compliment to any enterprise-class AP to achieve desired coverage in your indoor space. The antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz and attaches directly to any enterprise-class AP. This highly versatile antenna is suitable for a broad range of indoor applications where a higher gain external antenna is not needed.

Product details

General

Antenna Gain

2/3 dBi

Antenna Type

Omni

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

360°

Beamwidth - Vertical

144°/95°

Catalog Number

ATS-00854

Compatibility

  • Arista O-105E
  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Aruba/HP AP-584
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Extreme AP360e
  • Extreme AP460e
  • Mist AP61E
  • Mist AP63E

Connector Type

N-Style Plug

Indoor/Outdoor

Indoor

Installation Type

Direct Connect to Radio

Material - Radome

ABS

Number of Leads

1

Polarization

Vertical

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435121

Dimensions

Height

0 in

Length

1.93 in

Width

0.8 in

Electrical Ratings

Frequency Rating

2.4-2.5/4.9-5.85 GHz

Voltage Ratio

≤2.0

Resources and downloads

Specifications