ATS-OHDP-245-13-4NJ-IC
ATS-OHDP-245-13-4NJ-IC

2.4/5 GHz 13 dBi 4 Element High Density Patch Antenna with N-Style

Brand:

AccelTex Solutions

Catalog ID:

ATS-01021

ATS-01021 (former catalog number ATS-OHDP-245-13-4NJ-IC). The AccelTex Solutions high density dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve focused, directional coverage in your indoor or outdoor space. With a narrower beamwidth than most patch antennas and both horizontal and vertical polarized antenna elements, this antenna is purpose-built to provide a very focused coverage pattern suitable for high density deployments. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated connectors and ships with our articulating wall and pole mount kit for precise antenna positioning. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired.

Product details

General

Antenna Gain

13 dBi

Antenna Type

High Density Patch

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Beamwidth - Horizontal

40°H, 40°V/30°H, 35°V

Beamwidth - Vertical

40°H, 40°V/35°H, 30°V

Catalog Number

ATS-01021

Compatibility

  • Arista O-105E
  • Cisco 1572eac
  • Cisco 1572ec
  • Meraki MR66
  • Meraki MR72
  • Meraki MR74
  • Meraki MR84
  • Meraki MR86
  • Meraki CW9163E
  • Mist AP61E

Connector Type

N-Style Jack

Diameter - Pole

2 in

Indoor/Outdoor

Indoor or Outdoor

Input Power - Max

100 W

Installation Type

Articulating Wall/Pole Mount (included)

Isolation Loss

˃20dB

Material - Radome

ASA

Number of Leads

4

Operating Temperature

-40 to 65 °C

Polarization

2 Vertical, 2 Horizontal

Protection Type

DC Grounded

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435435

Windage

130 mph (210 km/h)

Dimensions

Dimensions

9.1 in x 9.1 in x 1.8 in

Height

1.8 in

Length

9.1 in

Width

9.1 in

Electrical Ratings

Frequency Rating

2.4/5 GHz

Impedance

50 Ohms

Voltage Ratio

< 2.0:1

Resources and downloads

Specifications