11_ClearDoorLatchLock
11_ClearDoorLatchLock

12x10x6 Polycarbonate Enclosure with Clear Door, Latch Lock & 6 RPTNC Holes

Brand:

AccelTex Solutions

Catalog ID:

ATS-00082

ATS-00082 (former catalog number ATS-12106P-C-L-6T-CG-UBPTB). The AccelTex Solutions polycarbonate enclosure protects any enterprise-class AP from environmental threats and tampering. Purpose built for enterprise applications, this aesthetically pleasing enclosure is inconspicuous in an indoor application and durable enough to provide NEMA 6P protection in an outdoor environment.

Product details

General

Application

Carpeted Space, High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00082

Color

Light Grey

Compatibility

  • Cisco 3502e
  • Meraki MR46E
  • Meraki MR53E

Compatibility Hole Size

RPTNC

Cord Grip

Yes

Door Type

Clear

Enclosure Style

Mounting Feet

Indoor/Outdoor

Indoor or Outdoor

Installation Type

Universal Backplate and T-Bar

Lock Type

Latch

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-28 to 115 °C

Technology

802.11ac, 802.11n, 802.3af, 802.3at

UPC

662620431543

Dimensions

Dimensions

12 in x 10 in x 6 in

Height

6 in

Length

12 in

Width

10 in

Certifications And Compliance

Ratings

122

Resources and downloads

Specifications

Sales Drawings