ATS-LP-RPTNC-BHJ-P-Front-3
ATS-LP-RPTNC-BHJ-P-Front-3

RPTNC Bulkhead Jack to Plug Lightning Arrestor

Brand:

AccelTex Solutions

Catalog ID:

ATS-00952

ATS-00952 (former catalog number ATS-LP-RPTNC-BHJ-P). The AccelTex Solutions bi-directional gas discharge tube lightning arrestor protects outdoor equipment from the buildup and discharge of static electricity that affects the operation and lifespan of your network.

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00952

Compatibility

  • Cisco 1852e
  • Cisco 2602e
  • Cisco 2702e
  • Cisco 2802e
  • Cisco 3502e
  • Cisco 3602e
  • Cisco 3702e
  • Cisco 3802e
  • Cisco Catalyst 9115e
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9120AXP
  • Meraki MR42E
  • Meraki MR46E
  • Meraki MR53E

Connector Style 1

RPTNC Bulkhead Jack

Connector Style 2

RPTNC Plug

Durability

Greater than or equal to 500 Cycles

Installation Type

DIN Rail Mount and L Bracket

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

Nickel Plated Brass

Material - Contact Pin

Gold Plated Bronze

Material - Contact Socket

Gold Plated Bronze

Mating

7/16-28UNEF-2A and 7/16-28UNEF-2B

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435206

Dimensions

Dimensions

4.5 in x 2 in x 1.5 in

Height

1.5 in

Length

4.5 in

Width

2 in

Electrical Ratings

Dielectric Strength

1500 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Maximum Discharge Voltage

90 V

Certifications And Compliance

Industry Standard(s)

IEC 6019-17

Resources and downloads

Specifications