Image of ATS-00951 RPSMA Bulkhead Jack to Plug Lightning Arrestor
Image of ATS-00951 RPSMA Bulkhead Jack to Plug Lightning Arrestor

RPSMA Bulkhead Jack to Plug Lightning Arrestor

Brand:

AccelTex Solutions

Catalog ID:

ATS-00951

ATS-00951 (former catalog number ATS-LP-RPSMA-BHJ-P). The AccelTex Solutions bi-directional gas discharge tube lightning arrestor protects outdoor equipment from the buildup and discharge of static electricity that affects the operation and lifespan of your network.

Product details

General

Application

High Density, Indoor Wi-Fi, Outdoor Wi-Fi, Stadium

Catalog Number

ATS-00951

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-324
  • Aruba/HP AP-334
  • Aruba/HP AP-514
  • Aruba/HP AP-534
  • Aruba/HP AP-634
  • Aruba/HP AP-654
  • Cisco IW9165E
  • Extreme AP310e
  • Extreme AP305CX
  • Extreme AP3000X
  • Extreme AP410e
  • Extreme AP510CX
  • Extreme AP510e
  • Mist AP32E
  • Mist AP41E
  • Mist AP43E

Connector Style 1

RPSMA Bulkhead Jack

Connector Style 2

RPSMA Plug

Durability

Greater than or equal to 500 Cycles

Installation Type

DIN Rail Mount and L Bracket

Insulation R-Value

Greater than or equql to 5000 megaohms

Insulator Type

Teflon

Material - Body

CuSnZn3 Plated Brass

Material - Contact Pin

Silver Plated Beryllium

Material - Contact Socket

Silver Plated Beryllium

Mating

1/4-36UNS-2A and 1/4-36UNS-2B

Operating Temperature

-40 to 85 °C

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620435190

Dimensions

Dimensions

4.5 in x 2 in x 1.5 in

Height

1.5 in

Length

4.5 in

Width

2 in

Electrical Ratings

Dielectric Strength

1000 V RMS

Frequency Rating

DC - 5.85 GHz

Impedance

50 Ohms

Maximum Discharge Voltage

90 V

Certifications And Compliance

Ratings

IEC 6019-15

Resources and downloads

Specifications