ATS-ENC-12124P-LB_1-1
ATS-ENC-12124P-LB_1-1
ATS-ENC-12124P-LB_2-1
1_ATS-ENC-12164P-LB_5-1
+1
1_ATS-ENC-12164P-LB_6-1

12x12x4 Polycarbonate Lock Box Enclosure

Brand:

AccelTex Solutions

Catalog ID:

ATS-00732

ATS-00732 (former catalog number ATS-ENC-12124P-LB). The AccelTex Solutions 12x12x4 polycarbonate enclosure with a key lock protects any enterprise-class AP from environmental threats and tampering. This durable enclosure can be wall-mounted and has multiple holes for various configurations. The enclosure door is semi-opaque – making it aesthetically-pleasing for many environments. The enclosure also features knockouts on the sides for raceway and conduit. The enclosure comes with two keys, one TBAR mounting bracket and a universal mounting plate to accommodate various types of access points.

Product details

General

Application

Indoor Wi-Fi

Catalog Number

ATS-00732

Compatibility

  • Aruba/HP AP-314
  • Aruba/HP AP-315
  • Aruba/HP AP-344
  • Aruba/HP AP-345
  • Aruba/HP AP-504
  • Aruba/HP AP-505
  • Aruba/HP AP-514
  • Aruba/HP AP-515
  • Aruba/HP AP-534
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco 3802e
  • Cisco 3802i
  • Cisco 9162i
  • Cisco 9164i
  • Cisco 9166i
  • Cisco Catalyst 9105AXI
  • Cisco Catalyst 9120AXE
  • Cisco Catalyst 9130AXE
  • Cisco Catalyst 9136i
  • Meraki MR36
  • Meraki MR42E
  • Meraki MR53E
  • Meraki MR57
  • Mist AP32
  • Mist AP32E
  • Mist AP33
  • Mist AP34
  • Mist AP41
  • Mist AP41E
  • Mist AP43
  • Mist AP43E
  • Mist AP45
  • Mist AP45E

Door Type

Opaque

Enclosure Style

Wall Mount

Indoor/Outdoor

Indoor

Lock Type

Key Lock

Technology

802.11ac, 802.11ax, 802.11n, 802.3af, 802.3at

UPC

662620434971

Dimensions

Dimensions

12 in x 12 in x 4 in

Height

4 in

Length

12 in

Width

12 in

Resources and downloads

Specifications