14_14126_HCE_Closed
14_14126_HCE_Closed

14x12x6 Heated & Cooled PoE Enclosure for 6 Element N-Style External Antenna

Brand:

AccelTex Solutions

Catalog ID:

ATS-00250

ATS-00250 former catalog number (ATS-14126P-S-L-6N-CG-POE-HC). The AccelTex Solutions 14x12x6 Heated & Cooled PoE Enclosure for 6 Element N-Style External Antenna allows an access point to be installed in an outdoor or other temperature-limiting environment.

The enclosure system components include:
  • 14x12x6 polycarbonate enclosure with solid door and latch lock
  • Ethernet surge suppressor for 802.3at/af/bt
  • 60W PoE Injector and Line Cord (UPOE & 802.3at/af/bt Type 3)
  • 12VDC 15W Heater and 3" Fan
  • DC Adjustable Thermostat (Fahrenheit)
  • Ethernet Cable (For AP. Customer provides Ethernet to enclosure suppressor)
  • Ethernet Surge Suppressor pre-wired to ground
  • IP68 Rated Cord Grip
  • Blank backplate provides 10"x10.5" mounting area (Recommend 1/2" self-tap screws)
  • Vents
  • 10" DIN rail
  • Dual-Layered Fan Filter
  • 7-Port Enclosure Termination Ground Bar
  • Ground Lug Assembly with 1/4" Ring Terminal Connection Point
  • N-Style Bulkhead Jack to Plug Lightning Arrestors (6)
  • N-Style Jack to N-Style Plug Cable Assemblies (6)
  • Right-Angle N-Style Jack to N-Style Plug Adapters (6)

Product details

General

Application

Indoor Wi-Fi, Outdoor Wi-Fi

Catalog Number

ATS-00250

Color

Grey

Compatibility

  • Arista O-235E
  • Aruba/HP AP-274
  • Aruba/HP AP-374
  • Aruba/HP AP-574
  • Cisco Catalyst 9124AXE
  • Engenius EWS860AP
  • Fortinet FAP-432F
  • Fortinet FAP-432F
  • Mist AP63E

Compatibility Hole Size

RPSMA

Cord Grip

Yes

Door Type

Solid

Enclosure Size

14x12x6

Enclosure Style

Mounting Feet

Enclosure System Components

14"x12"x6" Poly Enclosure with Solid Door, latch-lockblank-backplate-provides-10x10-5-mounting-area-recommend-1-2-self-tap-screwsethernet-surge-suppressor-for-802-3at-af-bt60w-power-injector-and-line-cord-upoe-802-3at-af-bt-type-3

Environmental Conditions

Heated & Cooled

Indoor/Outdoor

Indoor or Outdoor

Installation Type

T-Bar

Lock Type

Latch

Material

Polycarbonate

Number Of Antenna Connection Holes

6

Operating Temperature

-40 to 120 °C

Technology

802.3af, 802.3at, 802.3bt

UPC

662620432526

Dimensions

Dimensions

14 in x 12 in x 6 in

Height

6 in

Length

14 in

Width

12 in

Certifications And Compliance

Ratings

NEMA 3R

Resources and downloads

Specifications