Universal AP L Bracket Wall Mount with Complete Cover for Mist APs - Clear
Image of ATS-02860 Universal AP L Bracket Wall Mount with Complete Cover for Mist APs - Clear
Discontinued

Universal AP L Bracket Wall Mount with Complete Cover for Mist APs - Clear

Brand: AccelTex Solutions

Catalog ID: ATS-02860

Replaced by: ATS-02661

ATS-02860 (former catalog number ATS-APLBKT-COV-COM-UNIV1-MIST-CLR). The AccelTex Solutions Universal AP L Bracket Wall Mount with a Clear Dome Cover for Mist APs allows an AP to be mounted on a wall while still maintaining the preferred horizontal orientation to the ground. The cover is easily removed and hides cabling and power cords running to the AP, creating a very aesthetically pleasing solution for indoor AP mounting. The AP snaps into place by fitting the AP mounting feet into pre-defined keyholes in the mount. The clear cover allows for quick visual inpection of the AP status, simplifying troubleshooting and maintenance tasks. The mount ships with the clear plastic cover, the universal L-Bracket wall mount with a Mist mounting plate, and mounting hardware.

  • Wall mount with clear dome cover for Mist APs maintains horizontal AP orientation
  • Clear cover allows visual inspection of AP status for simplified maintenance
  • Includes mounting hardware and a universal L-Bracket

General

Application

Indoor Wi-Fi

Catalog Number

ATS-02860

Color

Clear Cov, White mount & Bezel

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-518
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9136i
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor

Installation Type

Gang-box compatible, Wall Mount;AP Mounting Feet onto Included Mounting Bracket

Material

ABS plastic mount, Steel mount

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620438788

Dimensions

Dimensions

11.2 in x 11.3 in x 11.3 in

Height

11.3 in

Length

11.2 in

Width

11.3 in

Operational

Compatibility

  • Arista C-230
  • Arista C-230E
  • Arista C-330
  • Arista C-360
  • Arista C-460
  • Aruba/HP AP-518
  • Aruba/HP AP-535
  • Aruba/HP AP-555
  • Aruba/HP AP-615
  • Aruba/HP AP-635
  • Aruba/HP AP-655
  • Aruba/HP AP-735
  • Cisco Catalyst 9120AXI
  • Cisco Catalyst 9136i
  • Cisco CW9164
  • Cisco CW9166
  • Cisco MR57
  • Mist AP24
  • Mist AP32
  • Mist AP33
  • Mist AP34
  • Mist AP43
  • Mist AP45
  • Mist AP47
  • Mist AP47D

Indoor/Outdoor

Indoor