Image of CE100N016CF2 Industrial Control Transformer .100KVA 380/400/415 -110X220 F2
Image of CE100N016CF2 Industrial Control Transformer .100KVA 380/400/415 -110X220 F2

Industrial Control Transformer .100KVA 380/400/415 -110X220 F2

Brand:

Acme Electric

Catalog ID:

CE100N016CF2

ICT .100KVA 380/400/415 -110X220 F2

Product details

General

Catalog Number

CE100N016CF2

Secondary Voltage

110 X 220 V

UPC

047503017005

Dimensions

Dimensions

3.78 in x 3.38 in x 4.36 in

Height

4.36 in

Length

3.78 in

Weight

4.2 lb

Width

3.38 in

Electrical Ratings

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

120