Image of CE1000N014CF3 Industrial Control Transformer 1KVA 240X480 - 120X240 F3
Image of CE1000N014CF3 Industrial Control Transformer 1KVA 240X480 - 120X240 F3

Industrial Control Transformer 1KVA 240X480 - 120X240 F3

Brand:

Acme Electric

Catalog ID:

CE1000N014CF3

ICT 1KVA 240X480 - 120X240 F3

Product details

General

Catalog Number

CE1000N014CF3

Secondary Voltage

120 X 240 V

UPC

047503016756

Dimensions

Dimensions

7.01 in x 7 in x 6.9 in

Height

6.9 in

Length

7.01 in

Weight

29.8 lb

Width

7 in

Electrical Ratings

Primary Voltage

240 X 480 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

24