Image of CE1000N017CF2 Industrial Control Transformer 1KVA 550/575/600 -110/115/120 F2
Image of CE1000N017CF2 Industrial Control Transformer 1KVA 550/575/600 -110/115/120 F2

Industrial Control Transformer 1KVA 550/575/600 -110/115/120 F2

Brand:

Acme Electric

Catalog ID:

CE1000N017CF2

ICT 1KVA 550/575/600 -110/115/120 F2

Product details

General

Catalog Number

CE1000N017CF2

Secondary Voltage

110/115/120 V

UPC

047503017418

Dimensions

Dimensions

6.23 in x 7 in x 6.9 in

Height

6.9 in

Length

6.23 in

Weight

29.8 lb

Width

7 in

Electrical Ratings

Primary Voltage

550/575/600 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

24