Image of CE300N016CF3 Industrial Control Transformer .3000KVA 380/400/415 -110X220 F3
Image of CE300N016CF3 Industrial Control Transformer .3000KVA 380/400/415 -110X220 F3

Industrial Control Transformer .3000KVA 380/400/415 -110X220 F3

Brand:

Acme Electric

Catalog ID:

CE300N016CF3

ICT .3000KVA 380/400/415 -110X220 F3

Product details

General

Catalog Number

CE300N016CF3

Secondary Voltage

110 X 220 V

UPC

047503017111

Dimensions

Dimensions

4.55 in x 4.5 in x 5.29 in

Height

5.29 in

Length

4.55 in

Weight

11.3 lb

Width

4.5 in

Electrical Ratings

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

72