Image of CE500N016CF2 Industrial Control Transformer .500KVA 380/400/415 -110X220 F2
Image of CE500N016CF2 Industrial Control Transformer .500KVA 380/400/415 -110X220 F2

Industrial Control Transformer .500KVA 380/400/415 -110X220 F2

Brand:

Acme Electric

Catalog ID:

CE500N016CF2

ICT .500KVA 380/400/415 -110X220 F2

Product details

General

Catalog Number

CE500N016CF2

Secondary Voltage

110 X 220 V

UPC

047503017067

Dimensions

Dimensions

5.75 in x 5.25 in x 5.91 in

Height

5.91 in

Length

5.75 in

Weight

19.2 lb

Width

5.25 in

Electrical Ratings

Primary Voltage

380/400/415 V

Certifications And Compliance

Certified Listed

  • UL Listed
  • cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

48