Image of SA2701321 Transformer Accessories, Front/Rear Replacement Panel
* Representative image
Image of SA2701321 Transformer Accessories, Front/Rear Replacement Panel

Transformer Accessories, Front/Rear Replacement Panel

Brand:

Acme Electric

Catalog ID:

SA2701321

Front/Rear Replacement Panel

Product details

General

Catalog Number

SA2701321

Product Category

Accessories

UPC

047503841686

Dimensions

Dimensions

23.7 in x 27.8 in x 6 in

Height

6 in

Length

23.7 in

Weight

15 lb

Width

27.8 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources and downloads