Image of SA1701319 Transformer Accessories, Top Cover Replacement Panel
* Representative image
Image of SA1701319 Transformer Accessories, Top Cover Replacement Panel

Transformer Accessories, Top Cover Replacement Panel

Brand:

Acme Electric

Catalog ID:

SA1701319

Top Cover Replacement Panel

Product details

General

Catalog Number

SA1701319

Product Category

Accessories

UPC

047503841501

Dimensions

Dimensions

1.63 in x 22.5 in x 22.5 in

Height

22.5 in

Length

1.63 in

Weight

14 lb

Width

22.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources and downloads