Image of 13304-002 Aluminum Horns - Model 13304-002
Image of 13304-002 Aluminum Horns - Model 13304-002
play
3D View
play
360 View

Aluminum Horns - Model 13304-002

Brand: Austdac

Catalog ID: 13304-002

GAI-TRONICS provides loudspeakers designed for the reproduction and broadcast of voice communications and pre-recorded tones and speech messages. These loudspeakers are typically used in industrial and commercial locations such as manufacturing plants, metal and chemical processing facilities, and warehouses.

  • Aluminum horns with gray epoxy finish for corrosion and weather resistance
  • Excellent performance in voice frequencies
  • Steel mounting bracket for easy vertical or horizontal positioning
  • Separate driver allows flexibility in applications
  • 1 3/8" UNEF?thread (female) provided for driver connection
  • Available with all stainless hardware and Type 316 stainless steel bracket
  • add “SB” to model number
  • 60 Degree Nominal Dispersion Angle
  • 16.5" Diameter Horn

General

Catalog Number

13304-002

Compatibility

  • Use Mounting Assembly 411A For Driver 13314 Series
  • Use Mounting Assembly 415A For Driver 13310 Series

Product Type

  • Speakers
  • Horns

UPC

783586230893

Dimensions

Diameter

16.5 in

Length

17 in

Operational

Compatibility

  • Use Mounting Assembly 411A For Driver 13314 Series
  • Use Mounting Assembly 415A For Driver 13310 Series