Image of 13310-311 Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)
Image of 13310-311 Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)

Class I Division 1, 25W Horn Speaker for Gaseous Environments (16 ohm)

Brand:

Austdac

Catalog ID:

13310-311

The 13310 integral re?entrant horn loudspeakers are UL and cUL approved for Class I Division 1 rated areas. Chromated, powder coated and copper free LM6 marine grade enclosures coupled with high impact ABS, UL94 V0 FR horn flares give the speaker a type 4X rating ideal for arduous outdoor environments. All model offerings are fitted with a 316 stainless steel mounting bracket as standard.

Product details

General

Catalog Number

13310-311

Color

Gray

Operating Temperature

-40 °F to +158 °F

Storage Temperature Range

-58°F to +158°F

Weather Rating

NEMA 4, 4X, 3R, 13

Certifications And Compliance

Certification

  • UL
  • cUL

Certified Listed

UL1480 Ed. 6

Hazardous Rating(s)

  • Class I Division 1, ABCD, T6, Ta ‐40°C to +70°C
  • Class I Zone 1, IIC, T6
  • Class I Division 2, ABCD, T6, Ta ‐40°C to +70°C

Resources and downloads

Specifications