Image of 392-001FS Compact Hands-free Access Telephone
Image of 392-001FS Compact Hands-free Access Telephone
Image of 392-001FS Compact Hands-free Access Telephone

Compact Hands-free Access Telephone

Brand:

Austdac

Catalog ID:

392-001FS

The Model 392-001FS is considered to be Type 3R weatherproof compliant when installed in a GAI-TRONICS surface-mount enclosure, free-standing tower, or simply recessed into a wall. The Model 392-001FS Hands-free Telephone is ideal for replacing old pay-telephones, using as dormitory hallway telephones, or simply providing public access telephones. Vandalism is virtually non-existent and using a hands-free telephone can be a much healthier alternative to a handset telephone. Its compact size makes it ideally suited for installations with limited available space.

  • Weather-resistant (Type 3R) Flush-Mount Design
  • Telephone Line Powered, (No Battery or External Power Required for Telephone Operation)
  • Standard or SMART Operation
  • Braille, Sealed Chrome-plated Keypad
  • Auto Answer (with Silent Monitoring)
  • (2) Programmable Auxiliary Outputs for Peripheral Equipment Control
  • 14-gauge Brushed Stainless Steel Panel
  • Silkscreened Graphics
  • ADA Compliant

Product details

General

Application

  • Rehabilitation Centers
  • Correctional Facilities
  • Mental Health Facilities

Catalog Number

392-001FS

Connectivity Options

Analog

Mount location

Flush-Mount

Operating Temperature

-20°C to +60 °C

Type

  • Access Telephones
  • Compact Telephones
  • Behavioral Health Telephones

Dimensions

Weight

5 lb

Resources and downloads

Specifications