Image of 10416-105 Extension Cable
Image of 10416-105 Extension Cable

Extension Cable

Brand:

Austdac

Catalog ID:

10416-105

8' Extension Cable with Push to Page Switch

Product details

General

Catalog Number

10416-105

Color

Black

Material

Various

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

24 cu.in

Depth

96

Height

0.5 in

Weight

3.3 lb

Width

0.5 in