Image of GM8900/2250 GM8900/2250 Hz Ground Check Monitor
Image of GM8900/2250 GM8900/2250 Hz Ground Check Monitor

GM8900/2250 Hz Ground Check Monitor

Brand:

Austdac

Catalog ID:

GM8900/2250

The GAI-TRONICS Ground Sentinel® along with the associated filters is designed to monitor the integrity of the ground circuit of power distribution circuits in coal mines.

  • 2250 Hz
  • Eliminate Monitor Crosstalk
  • Remove Multiple Ground Problems
  • Extended Cable Lengths are Possible
  • Monitor and Control over Power Cables

Product details

General

Catalog Number

GM8900/2250

Construction

Stainless Steel

Dimensions

Cubic Capacity

97.266464 cu.in

Depth

5.62

Height

7.46 in

Width

2.32 in

Resources and downloads

Specifications