HUBBCOM™ Stainless Steel Remote Unit (Door/Gate Access)
HUBBCOM™ Stainless Steel Remote Unit (Door/Gate Access)
Image of GRC600SS HUBBCOM™ Remote IP Stainless Steel Device (Door/Gate Access)

HUBBCOM™ Remote IP Stainless Steel Device (Door/Gate Access)

Brand:

Austdac

Catalog ID:

GRC600SS

The Stainless Steel HUBBCOM™ Remote IP device adds two important features to a HUBBCOM™ system. As a door or gate entry device it provides the convenience of card entry with the ability to connect to a live attendant for entry. HUBBCOM™ Remote stations give you the option of unlocking an entry via either a Wiegand-compatible security system or a USB-connected remote input/output module. For added peace-of-mind, if an invalid card is tried too many times, a HUBBCOM™ Remote station can go into “lockdown” mode, temporarily disabling the card reader and capturing an image of the person attempting entry.

Door Entry/Gate Access

Product details

General

Catalog Number

GRC600SS

CE Compliant

CE Mark

Connectivity Options

PoE/PoE+, 802.3a f compliant (via RJ45)

Operating Temperature

-35° C to +66° C (-31° F to +151° F)

UPC

850025795340

Certifications And Compliance

CE Compliant

CE Mark

Resources and downloads

Specifications