Cable for Loudspeakers for Page/Party®, ADVANCE / SmartSeries™, Centra Page/Party® Systems, Nova Systems and Elemec plus™ Systems. Two-conductor, one twisted pair 18 AWG. Minimum bending radius for basic cable is 1.5 in. (38.1 mm). Construction: VC/nylon insulation and PVC jacket, rated 600 V, 90°C type TC.