Image of AM7030 Loudspeaking Telephone - AM7030
Image of AM7030 Loudspeaking Telephone - AM7030

Loudspeaking Telephone - AM7030

Brand:

Austdac

Catalog ID:

AM7030

The Loudspeaking Telephone (LST) is a completely self-contained battery-powered communication unit that provides loudspeaker paging and handset party line conversation over a twisted telephone line.

Product details

General

Application

LST II (One 12 Volt Battery)

Catalog Number

AM7030

Material

Stainless Steel, 16 Gauge

Temperature Range

-30° C to 60° C

Dimensions

Cubic Capacity

261.5275 cu.in

Depth

3.25

Height

12.38 in

Width

6.5 in

Resources and downloads

Specifications