Discover the Ocenco EBA 6.5, a top-of-the-line self-contained self-rescuer (SCSR) designed for underground mine safety. This portable device ensures personal respiratory protection for miners in case of compromised air quality, providing a clean supply of oxidized gas through a nose-blocking mouthpiece. In the volatile atmosphere of a mine, breathable air can quickly become hazardous. With carbon monoxide levels as low as 0.1% posing a fatal risk within minutes, and only 30 seconds of oxygen deprivation leading to loss of consciousness, having reliable respiratory equipment is crucial. What sets the EBA 6.5 apart is its use of compressed oxygen in a closed-circuit system, offering a longer product life compared to chemical-based alternatives. With the ability to be repaired and refurbished after use, this SCSR provides peace of mind with a 15-year lifespan. The EBA 6.5’s transparent case allows for easy inspection of the device’s condition, ensuring miners can quickly assess its readiness for use in emergency situations.
Ocenco EBA 6.5 Compressed Oxygen Self Rescuer
Oxygen Supply: 157 litres compressed oxygenRated Duration: 90 minutes at 35 l/m VEDonning Time: Less than 30 secondsService Life: 15 yearsStorage Temperature: -12°–60° C (10°–140° F)Inspection: VisualInspection Frequency: Every 90 days for stored units
daily if carriedApprovals: MSHA/NIOSH, Republic of South Africa, Australia, China, CEWeight as Donned: 3.6kg (8.0lb)Product Dimensions: 21.6cm x 30cm x 11.4cm (8.6” x 11.9” x 4.6”)