Image of 811-141D2A0 Plant Paging/Intercom Station
Image of 811-141D2A0 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

811-141D2A0

ICS SmartSeries Indoor Handset/Speaker Single-party Station, 100-240 VAC, UL Class I, Div. 2, 8-ohm speaker output with SmartVolume, SmartSeries features, Gray finish, 6' PVC handset cord, PCBA tropicalization

Product details

General

Catalog Number

811-141D2A0

Color

Gray

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Single Party
  • 8-ohm speaker output with SmartVolume

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications