Image of 7155-104 Plant Paging/Intercom Station
Image of 7155-104 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

7155-104

Flush-mount Station-II, Multi-Party Line; consists of: Amplifier (Model 723-001), Enclosure (Model 7245-004), Subset (Model 7165-102)

Product details

General

Catalog Number

7155-104

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Weight

14.4 lb

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Resources and downloads

Specifications