Image of 855-004A100 Plant Paging/Intercom Subset
Image of 855-004A100 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand:

Austdac

Catalog ID:

855-004A100

ICS / SP2 Remote Flush-mount Multi-party Subset, UL Safe area, Orange finish, 6' Hytrel handset cord

Product details

General

Catalog Number

855-004A100

Color

Orange

Material

Steel

Power

N/A

Series

  • ICS
  • SP2

Signal Type

Analog

Type

Remote Flush-Mount Subset

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

201.96 cu.in

Depth

5.61 in

Height

6 in

Weight

5 lb

Width

6 in

Electrical Ratings

Signal

N/A

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area