Image of 865-002A100 Plant Paging/Intercom Subset
Image of 865-002A100 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand:

Austdac

Catalog ID:

865-002A100

ICS / SP2 Remote Desk-edge Multi-party Subset - UL Safe area - Orange finish, 15' PVC handset cord

Product details

General

Catalog Number

865-002A100

Color

Orange

Material

Steel

Power

N/A

Series

  • ICS
  • SP2

Signal Type

Analog

Type

Remote Desk-Edge Subset

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

111.8095 cu.in

Depth

7.01 in

Height

5 in

Weight

4 lb

Width

3.19 in

Electrical Ratings

Signal

N/A

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area