Image of 232-001 Pole Mounting Kit (for 226, 227 series)
Image of 232-001 Pole Mounting Kit (for 226, 227 series)

Pole Mounting Kit (for 226, 227 series)

Brand:

Austdac

Catalog ID:

232-001

GAI-TRONICS' Pole Mount brackets provide a suitable mounting surface for a variety of pole shapes. The universal bands are capable of securing the bracket to poles that are between 2.5 inches and 15 inches in diameter.

Pole Mounting Kit

Product details

General

Catalog Number

232-001

Color

Black

Material

14-gauge Cold-Rolled Steel

Mount location

Pole Mount

Dimensions

Dimensions

1.41 in x 5.06 in x 8.88 in

Height

8.88 in

Length

1.41 in

Weight

4 lb

Width

5.06 in

Resources and downloads

Specifications