Image of 40404-045 RED ALERT Power Supply, Low Temperature Option
Image of 40404-045 RED ALERT Power Supply, Low Temperature Option

RED ALERT Power Supply, Low Temperature Option

Brand:

Austdac

Catalog ID:

40404-045

RED ALERT Power Supply, Low Temperature Option

  • Power Supply
  • Required for Low Temperature option RED ALERT phone

Product details

General

Catalog Number

40404-045

Color

Black

Specifications

UL

Type

Power Supply

Dimensions

Weight

2 lb

Electrical Ratings

Output Voltage

5 VDC

Certifications And Compliance

Certified Listed

UL

Resources and downloads

Specifications