Image of 238-003 Surface-Mount Enclosure
Image of 238-003 Surface-Mount Enclosure

Surface-Mount Enclosure

Brand:

Austdac

Catalog ID:

238-003

The Model 238-003 Stainless-Steel Surface-Mount Enclosure provides surface-mounting capability for GAI-TRONICS flush-panel behavioral-health telephones with model numbers containing BH that measure 8.5 H × 7.5 W inches. Compatible with Model 231-001FS Pole Mount Kit.

RED ALERT Emergency phone sufrace mount enclosure

Product details

General

Catalog Number

238-003

Construction

Type 304 stainless steel, 0.063-inches thick

Finish Type

Brush and Passivated

Dimensions

Cubic Capacity

163.2 cu.in

Depth

2.56

Height

8.5 in

Width

7.5 in

Resources and downloads