Image of 10499-001 Terminal Box
Image of 10499-001 Terminal Box

Terminal Box

Brand:

Austdac

Catalog ID:

10499-001

Terminal Box, Weatherproof, Non-metallic, 38 terminals

  • 38-point thermoplastic junction box housing
  • Fully weatherproof and suitable for harsh outdoor NEMA 4X environments and applications
  • 38-point design allows user to link auxiliary systems, e.g. an alarm system, through the terminal box
  • Hinged door provides easy access

Product details

General

Application

Harsh Outdoor Environments

Catalog Number

10499-001

Color

Gray

Material

Plastic, Engineered

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

185.7756 cu.in

Depth

7.62

Height

5.3 in

Weight

2 lb

Width

4.6 in

Electrical Ratings

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads

Specifications