Image of 230-02-1000-252 Titan (GSM-R), 0 button (CB) - rail
Image of 230-02-1000-252 Titan (GSM-R), 0 button (CB) - rail
NETWORK RAIL Approved

Titan (GSM-R), 0 button (CB) - rail

Brand: Austdac

Catalog ID: 230-02-1000-252

The Titan is designed for outdoor use, offering wireless communications; a completely stand-alone telephone installation. Reduces installation costs by eliminating the need for telephone and power cables. Network Rail Catalogue Number: 0087/038242

  • Fully Integrated GSM-Based
  • Ideal for Remote Locations Where Power is Not Available
  • Vandal Resistant
  • Self-monitoring and Reporting

General

Application

  • Rail Stations
  • Bus Stations
  • Civil Construction Sites
  • Retail
  • Temporary Events & Sites

Catalog Number

230-02-1000-252

Color

Yellow

Connectivity Options

GSM

Product Family

Titan Telephones

Product Type

Handset Telephones

Type

  • 0 Button (Central Battery)
  • Weatherproof & Vandal Resistant Telephones

UPC

783586261606

Weather Resistant

Yes

Operational

Connectivity Options

GSM

Weather Resistant

Yes