Image of 13381-005 UL Div 2, 25 Watt Speakers - 8 ohm
Image of 13381-005 UL Div 2, 25 Watt Speakers - 8 ohm

UL Div 2, 25 Watt Speakers - 8 ohm

Brand:

Austdac

Catalog ID:

13381-005

The 13381-005 to 13381-008 Series Loudspeakers are heavy duty, high output loudspeakers ideal for broadcasting speech announcements and electronic alarm tones in hazardous environments with high ambient noise levels.

Product details

General

Catalog Number

13381-005

Material

UL94V0 PPS & ABS with 316 stainless steel bracket

Operating Temperature

-20 °C to + 55 °C

Weather Rating

NEMA Type 4, 4X, 13

Dimensions

Diameter

8.6 in

Length

12.6 in

Weight

6 lb

Electrical Ratings

Wattage

25 W

Certifications And Compliance

Certified Listed

  • UL File: E165792
  • UL File: 1480 & 1480A

Hazardous Rating(s)

  • Class I, Div 2, ABCD T2C (230°C) at +55°C
  • Class I, Div 2, ABCD T2D (215°C) at +40°C
  • Class II, Div 2, FG T5 (100°C) at +55°C
  • Class II, Div 2, FG T6 (85°C) at +40°C
  • Class III, Div 1 & 2, T5 (100°C) at +55°C
  • Class III, Div 1 & 2, T6 (85°C) at +40°C

Resources and downloads

Specifications