Image of 920-3B0B100 VoIP Plant Paging Station
Image of 920-3B0B100 VoIP Plant Paging Station

VoIP Plant Paging Station

Brand:

Austdac

Catalog ID:

920-3B0B100

SP2 Outdoor Speaker/Amplifier Station, CE Safe Area, Fiber with RTU output - Orange finish

Product details

General

Catalog Number

920-3B0B100

Color

Orange

Connectivity Options

Fiber with RTU

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2

Signal Type

VoIP

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

11 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certification

CE Marked