
Brand: Austdac
Catalog ID: 910-7B0S100
Catalog Number
910-7B0S100
Color
Orange
Connectivity Options
Fiber with RTU
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Certification
UL
Hazardous Rating(s)
NRTL Listed (USA and Canada) Hazardous Locations: UL Class I, Division 2, Groups A, B, C, D
Connectivity Options
Fiber with RTU
Temperature Range
-22° F to +140° F (-30° C to +60° C)