Image of 930-420R100 VoIP Plant Paging/Intercom Station
Image of 930-420R100 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

930-420R100

SP2 Remote Handset/Speaker Amplifier Station, 100-240 VAC, UL Safe area, Ethernet cable connection, 8-ohm speaker output with SmartVolume, RTU output, Orange finish.

Product details

General

Catalog Number

930-420R100

Color

Orange

Connectivity Options

VoIP, Ethernet with RTU

Material

Steel

Output Level Speaker

8 ohm

Power

30 Watt

Series

SP2

Temperature Range

-22° F to +140° F (-30° C to +60° C)

Weather Rating

NEMA Type 12

Dimensions

Weight

6 lb

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area